IESNA:LM-63-2002
[TEST]P1056557
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-H375D850-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]940
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
520 516.2 513.8 509.9 504.2 496.9 488.7 478.6 467.1 455.5
442 427.6 412.7 396.8 379.9 363.1 345.2 327.9 309.6 290.8
271.6 252.3 233.1 213.8 194.1 174.3 154.1 133.9 112.7 92.5
74.2 55.9 39 23.6 10.1 1.9 0
520 521.5 517.6 512.8 505.1 495.5 484.4 471.9 457.9 443
427.1 409.8 392 373.2 353.9 334.2 314 293.2 272.5 250.9
229.7 208.5 186.8 165.6 144 122.8 101.1 81.4 62.1 44.8
28.9 17.3 10.1 5.3 2.9 1 0
520 517.2 512.3 503.7 492.6 480.1 465.6 448.8 431.4 412.2
391.5 370.3 348.1 325 301.4 278.3 253.3 229.7 206.1 182.5
159.4 137.7 115.6 94.9 75.1 58.3 41.9 30.3 23.6 16.9
11.6 8.2 5.8 3.9 2.4 1 0
520 517.6 510.9 500.3 487.8 472.4 455.5 435.8 414.6 391
367.4 342.4 316.8 290.8 264.8 239.3 213.3 188.8 164.7 142
119.9 98.7 79.9 62.6 46.2 38 30.8 23.6 17.8 13
9.6 7.2 5.3 3.4 1.9 1 0
520 518.1 513.3 501.7 487.3 471.9 453.1 431.9 408.3 384.3
358.3 331.3 304.8 278.3 250.9 224.9 198.4 175.3 151.7 129
108.3 88.6 70.3 53.9 43.8 36.1 28.9 22.1 16.4 12.5
9.6 7.2 5.3 3.4 1.9 1 0
